SSZT921 october   2017 TIC10024-Q1 , TIC12400-Q1

 

  1.   1
  2.   2
    1.     3
    2.     Current BCM Market Trends
    3.     Is There Another Way to Solve This Problem?
    4.     BOM Savings and Board-size Reduction
    5.     Additional Resources

Franco Plumari

Electronics in vehicles are taking on more and more functions (safety, driver assistance, more driver information) and the demand for greater electronics content overall continues to accelerate. As features related to comfort, safety, equipment and a customized riding experience increase almost daily, so too do the requirements of the vehicle’s electrical system.

Body control modules (BCMs) coordinate different vehicle functions within a car through the use of signals. They manage numerous vehicle functions, including but not limited to door locks, chime control, interior and exterior lights, security functions, wipers, turn indicators and power management. Tied into the electronics architecture of the vehicle, BCMs reduce the number of plug-in connections and cable harnesses required while offering maximum reliability and economy.

As the demand for increased functionality in BCMs has grown, the amount of cable harnesses has increased as well. For example, according to Kiyotsugu Oba in “Wiring Harnesses for Next Generation Automobiles,” the gross weight of the wiring harness using a conventional electric wire today is about 30kg/car for a compact car, compared to only a few kilograms for a car back in the 1970s. BCMs play a deciding role in cost, as they can reduce the amount of wiring within a vehicle by providing interfaces for bus systems. Around 80% of a product’s budget is decided at the engineering bill-of-materials (BOM) stage – that is, in early development.

Is There Another Way to Solve This Problem?

One option is to use an integrated multi-switch detection interface solution such as TI’s TIC12400-Q1 or TIC10024-Q1 devices. These devices are part of a family of advanced contact monitors, also known as multiple switch detection interface (MSDI) products, designed to detect the closing and opening action of 24 to 56 switch contacts (Figure 1).

GUID-E69445DA-6C55-477D-82BE-17B058744C35-low.png Figure 1 BCM implementation with the TIC12400-Q1

An MSDI device detects the status of external switches with the use of integrated analog-to-digital converters (ADCs)/comparators and reports the switch status to the MCU after detection. The major difference between the TIC10024-Q1 and TIC12400-Q1 is that the TIC12400-Q1 has a switch-matrix polling feature and an integrated ADC, which means that it can handle analog and multi-threshold inputs.

All of these features not only provide system cost savings, but also offer design flexibility for customizable BCMs – a decisive market advantage.

BOM Savings and Board-size Reduction

Devices like the TIC10024-Q1 and TIC12400-Q1 enable you to eliminate as many as 120 discrete components; see Figure 2.

GUID-BA6303F5-1BB4-40D0-A37A-C6A7284663F5-low.png Figure 2 TIC12400-Q1 vs. a discrete implementation

TIC10024-Q1 and TIC12400-Q1 devices also include integrated electrostatic discharge (ESD) protection (±8kV), reverse-battery protection and transient pulse protection. The elimination of external protection components further reduces both BOM cost and board size. The reduced hardware and software complexity also facilitates increased reliability, while scalability enables usage across low-, mid- and high-tier platforms (see Figure 3).

GUID-D16682CF-171F-49E8-B61B-C2956B805F24-low.png Figure 3 A discrete solution vs. an MSDI device

MSDI devices feature smart, integrated features to fit perfectly into the current BCM trend and help integrate comfort electronics without breaking the bank.