SPRZ545C July   2023  – March 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1

 

  1.   1
  2.   TMS320F28P65x MCUs Silicon Errata Silicon Revisions A, 0
  3. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development-Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear
      2. 3.1.2 Caution While Using Nested Interrupts
      3. 3.1.3 GPIO: GPIO Data Register is Reset by CPU1 Reset Only
      4. 3.1.4 Security: The primary layer of defense is securing the boundary of the chip, which begins with enabling JTAGLOCK and Zero-pin Boot to Flash feature
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3. 3.2.1 Advisory
      4.      Advisory
      5. 3.2.2 Advisory
      6. 3.2.3 Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12. 3.2.4 Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
  6. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
      1. 4.2.1 Advisory
  7. 5Documentation Support
  8. 6Trademarks
  9. 7Revision History

Advisory

ADC: ADC-C Does Not Meet 16-bit Mode Specifications

Revisions Affected

0

Details

ADC-C does not meet 16-bit mode specifications; but ADC-C does meet 12-bit specifications.

ADC-A and ADC-B meet 12-bit and 16-bit specifications.

Workaround

If the application requires ADC-C to be used in 16-bit mode, performance will be degraded. Use one of the following workarounds:

  • Operate ADC-C at a lower frequency of 44 MHz to meet specifications.
  • Use ADC-C in 12-bit mode without having to lower the operating frequency.

To satisfy synchronous conversion requirements if more than one ADC is used, see the Ensuring Synchronous Operation section of the TMS320F28P65x Real-Time Microcontrollers Technical Reference Manual.