SPRUJ06 October   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Revisions and Assembly Variants
  4. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Interfaces and Major Component Description
      1. 3.3.1 Breakout Board Section
      2. 3.3.2 IO-Link Section Overview and Major Component Description
        1. 3.3.2.1 IO Link Transceiver TIOL111DMWR
        2. 3.3.2.2 Smart Switch TPS4H160BQPWPRQ1
        3. 3.3.2.3 Serializer SN65HVS882
        4. 3.3.2.4 INA253
        5. 3.3.2.5 LED Driver TLC59282
        6. 3.3.2.6 Signal Routing
      3. 3.3.3 Power Section
        1. 3.3.3.1 Power Input
      4. 3.3.4 Board Mating Connections
  5. 4Known Issues
    1. 4.1 Issue 1: Voltage Spike Across the TX Line of the Transceiver

LED Driver TLC59282

The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.