SPRUII1A November   2017  – January 2020

 

  1.   Fusion Application Board
    1.     Trademarks
    2. 1 Introduction
    3. 2 Overview
      1. 2.1 Fusion Application Board
      2. 2.2 Fusion Board Features
    4. 3 Hardware
      1. 3.1  Hardware Architecture
        1. 3.1.1 Fusion Application Board With Component Identification
      2. 3.2  TDAx EVM Compatibility
      3. 3.3  Fusion Power
      4. 3.4  DS90UB960 Modes
        1. 3.4.1 Power over Coax (PoC)
      5. 3.5  I2C Addressing
        1. 3.5.1 Multiple Device Addressing (Aliasing)
        2. 3.5.2 I2C Bus Switches and Connections
      6. 3.6  EVM Interface
      7. 3.7  Sensor Connection
      8. 3.8  MSP430™ Microcontroller
      9. 3.9  Configuration Options
        1. 3.9.1 Dipswitch (S3)
        2. 3.9.2 Bank 1 Power (J27)
        3. 3.9.3 Bank 2 Power (J22)
      10. 3.10 Status LEDs
      11. 3.11 External Interfaces
    5. 4 Image Sensor Module (Optional)
      1. 4.1 OV2775 Image Sensor
      2. 4.2 DS90UB953-Q1 Serializer
    6. 5 Getting Started
      1. 5.1 Powering Up the Fusion Application Board
  2.   Revision History

Status LEDs

Table 8 lists the status LEDs of the Fusion board.

Table 8. Fusion Board Status LEDs

LED Status
D5 Active 3.3-V rail
D6 Active 1.8-V rail
D7 Active 1.1-V rail
D10 5 V connected to 12-V boost
D11 Spare GPIO (output) on the MSP430
D12 Spare GPIO (output) on the MSP430
D13 Spare GPIO (output) on the MSP430
D14 Spare GPIO (output) on the MSP430
D15 Spare GPIO (output) on the MSP430
D16 Spare GPIO (output) on the MSP430
D17 Spare GPIO (output) on the MSP430
D18 Spare GPIO (output) on the MSP430
D19 Spare GPIO (output) on the MSP430