SPRAD65 December 2022 TDA4VM
Caffe Network File : ../../test/testvecs/models/public/caffe/mobileNet1.0v1/mobilenet_deploy.prototxt
Caffe Model File : ../../test/testvecs/models/public/caffe/mobileNet1.0v1/mobilenet.caffemodel
TIDL Network File : ../../test/testvecs/config/tidl_models/caffe/tidl_net_mobilenet_v1.bin
TIDL IO Info File : ../../test/testvecs/config/tidl_models/caffe/tidl_io_mobilenet_v1_
Name of the Network : MOBILENET
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
Processing config file #0 : /home/test/Desktop/pc_disk/ti_sdk/TDA4VM/ti-7.1/ti-processor-sdk-rtos-j721e-evm-07_01_00_11/tidl_j7_01_03_00_11/ti_dl/test/testvecs/config/tidl_models/caffe/tidl_import_mobilenet_v1.txt.qunat_stats_config.txt
----------------------- TIDL Process with REF_ONLY FLOW ------------------------
# 0 . .. T 280.71 .... ..... ... A : 895, 1.0000, 1.0000, 895 .... .....
# 1 . .. T 279.96 .... ..... ... A : 557, 0.5000, 0.5000, 829 .... .....
# 2 . .. T 263.92 .... ..... ... A : 442, 0.3333, 0.3333, 829 .... .....
# 3 . .. T 260.39 .... ..... ... A : 498, 0.2500, 0.2500, 751 .... .....
~~~~~Running TIDL in PC emulation mode to collect Activations range for each layer~~~~~
Processing config file #0 : /home/test/Desktop/pc_disk/ti_sdk/TDA4VM/ti-7.1/ti-processor-sdk-rtos-j721e-evm-07_01_00_11/tidl_j7_01_03_00_11/ti_dl/test/testvecs/config/tidl_models/caffe/tidl_import_mobilenet_v1.txt.qunat_stats_config.txt
----------------------- TIDL Process with REF_ONLY FLOW ------------------------
# 0 . .. T 566.09 .... ..... ... A : 895, 1.0000, 1.0000, 895 .... .....
# 1 . .. T 556.95 .... ..... ... A : 557, 0.5000, 1.0000, 733 .... .....
# 2 . .. T 553.00 .... ..... ... A : 442, 0.3333, 0.6667, 675 .... .....
# 3 . .. T 559.57 .... ..... ... A : 498, 0.2500, 0.5000, 833 .... .....
***************** Calibration iteration number 0 completed ************************
------------------ Network Compiler Traces -----------------------------
successful Memory allocation
****************************************************
** ALL MODEL CHECK PASSED **
****************************************************