SPRACY3 June 2021 TMS320F280023C , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040C-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280048C-Q1 , TMS320F280049C , TMS320F280049C-Q1 , TMS320F28076 , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Two extra GPIO pins are needed to export the CLB output signals, with OUTPUT X-BAR and CLB X-BAR. For example, configure GPIO16 and GPIO17 as OUTPUT X-BAR with the PINMUX settings.
GPIO_setPadConfig(16, GPIO_PIN_TYPE_STD);
GPIO_setPinConfig(GPIO_16_OUTPUTXBAR7);
GPIO_setDirectionMode(16, GPIO_DIR_MODE_OUT);
GPIO_setPadConfig(17, GPIO_PIN_TYPE_STD);
GPIO_setPinConfig(GPIO_17_OUTPUTXBAR8);
GPIO_setDirectionMode(17, GPIO_DIR_MODE_OUT);
And then, configure OUTPUT-XBAR OUTPUT7 and OUTPUT8 as CLB OUT4 and OUT5, which are enabled for EPWM5B and EPWM6B, respectively.
// Configure OUTPUT-XBAR OUTPUT7 as CLB1_OUT4
XBAR_setOutputMuxConfig(XBAR_OUTPUT7, XBAR_OUT_MUX01_CLB1_OUT4);
XBAR_enableOutputMux(XBAR_OUTPUT7, XBAR_MUX01);
// Configure OUTPUT-XBAR OUTPUT8 as CLB1_OUT5
XBAR_setOutputMuxConfig(XBAR_OUTPUT8, XBAR_OUT_MUX03_CLB1_OUT5);
XBAR_enableOutputMux(XBAR_OUTPUT8, XBAR_MUX03);
Since EPWM5B and EPWM6B share the same delayed protection logic with EPWM1 and EPWM2, Figure 5-1 shows the inner signal connectivity for CLB Tile 1.