• Menu
  • Product
  • Email
  • PDF
  • Order now
  • AM574x thermal considerations

    • SPRACL7 March   2019 AM5746 , AM5748 , AM5749

       

  • CONTENTS
  • SEARCH
  • AM574x thermal considerations
  1.   AM574x thermal considerations
    1.     Trademarks
    2. 1 Overview
    3. 2 Important Notes
    4. 3 Test Overview
      1. 3.1 OS Idle
      2. 3.2 Dhrystone
      3. 3.3 Temperature Measurement
      4. 3.4 OPP Definitions
    5. 4 Data and Results
      1. 4.1 OPP Settings and Linux Thermal Framework
      2. 4.2 Power and Thermal Chamber Measurements
      3. 4.3 OS Idle at OPP_NOM
      4. 4.4 Dhrystone 1 Core at OPP_NOM
      5. 4.5 Dhrystone 2 Core at OPP_NOM
      6. 4.6 Dhrystone 1 Core at OPP_HIGH
      7. 4.7 Dhrystone 2 Core at OPP_HIGH
    6. 5 References
  2. IMPORTANT NOTICE
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
APPLICATION NOTE

AM574x thermal considerations

AM574x thermal considerations

This application report discusses the thermal performance of the Sitara™ AM574x series processors. The data presented demonstrates the effects of different thermal management strategies in terms of processor junction temperature and power consumption across MPU loading and ambient temperature.

Trademarks

Sitara is a registered trademark of Texas Instruments.

Arm, Cortex are registered trademarks of Arm Limited.

Linux is a registered trademark of Linus Torvalds.

All other trademarks are the property of their respective owners.

1 Overview

In this experiment, an internal AM574x board is used to gather thermal data with different processor loading and ambient temperature. Ambient temperature is controlled with a programmable environmental chamber.

The collected data can be utilized to correlate the thermal performance of the processor and power consumption at a given processor load and junction temperature, based on ambient temperature and thermal management.

Tests were repeated with the following thermal management:

  • Bare package (no heatsink)
  • Low-cost heatsink (31-mm x 31-mm x 19.5-mm, #ATS-54310R-C1-R0)
  • Low-cost heatsink + Fan (5 V, 9500 RPM, 4.9 CFM, #MC30060V1-000U-A99)

2 Important Notes

The environmental chamber used to collect this data circulates air internally to maintain homogeneous internal temperature, and does not accurately simulate the environment on the bench or end product. This is important to consider in passive cooling applications where air circulation can significantly impact PCB, package, and heatsink power dissipation efficiency.

The data presented in this test is gathered with a typical device, representing nominal silicon process and leakage. Thermal performance and power consumption can vary significantly due to process variation. Extra margin must be designed in to account for worst case process variation (leakage).

3 Test Overview

The following CPU loading schemes are characterized with the internal AM574x board for this report.

3.1 OS Idle

The AM574x processor is idling after booting the out-of-box configuration of Processor SDK Linux® v05.02.00. No display was connected to the AM574x board. MPU, GPU, and IVA cores are powered but automatically clock gated while the DSP and IPU cores are both power and clock gated.

3.2 Dhrystone

Dhrystone is a single-threaded benchmark, capable of utilizing approximately 100% of one Arm®Cortex®-A15 core. Dhyrstone is included in the TI Processor SDK. Tests are conducted with the A15 running at 1.0 GHz (OPP_NOM) and 1.5 GHz (OPP_HIGH).

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale