SNVU804 May   2022 LP8732-Q1

 

  1.   Trademarks
  2. 1Technical Reference Manual
  3. 1Introduction
  4. 2OTP Memory Device Settings
  5. 3Power-up and Power Down Sequence
  6. 4Register Bits Loaded From OTP Memory

Introduction

This technical reference manual can be used as a reference for the LP873248-Q1 default register bits after OTP memory download. This technical reference manual does not provide information about the electrical characteristics, external components, package, or the functionality of the device. For this information and the full register map, refer to the