SNVU191B October   2012  – December 2021 LMR12020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3Evaluation Module Schematic
  5. 4Powering and Loading Considerations
    1. 4.1 Quick Start Procedure
    2. 4.2 Starting Up
    3. 4.3 Synchronization
    4. 4.4 No Load Start-Up at High Output Voltage
    5. 4.5 Adjusting the Output Voltage
    6. 4.6 Typical Test Setup
  6. 5Board Images
  7. 6Performance Characteristics
  8. 7Bill of Materials
  9. 8PCB Layout
  10. 9Revision History

No Load Start-Up at High Output Voltage

The LMR12020 cannot start-up at no load when the output voltage goes above 3.3 V. Refer to the LMR12020 data sheet for more information regarding minimum load requirements. A position for a dummy load is provided on the board. Populating that with a 500-Ω resistor facilitates the start-up at no load for the 5-V output voltage options.