SNVS871M July 2012 – June 2020
PRODUCTION DATA.
The LED current per output is configured by programming the CURRENT_MAX and CURRENT registers when ISET_EN = 0. Available options are shown below.
ISET_EN | CURRENT_MAX | CURRENT[11:0] | FULL-SCALE ILED [mA] |
---|---|---|---|
0 | 0 | FFFh | 5 |
0 | 1 | FFFh | 10 |
0 | 10 | FFFh | 15 |
0 | 11 | FFFh | 20 |
0 | 100 | FFFh | 23 |
0 | 101 | FFFh | 25 |
0 | 110 | FFFh | 30 |
0 | 111 | FFFh | 50 |
0 | 000 – 111 | 001h – FFFh | (CURRENT/4095) × CURRENT_IMAX |