SNVA962 December   2020 TPSM5601R5H

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
  4.   8
    1.     9
    2.     10
    3.     11
    4.     12
  5.   13
    1.     14
    2.     15
  6.   16
  7.   17
  8.   18

Basic Configuration

Figure 1-1 shows the connections for taking the buck regulator and converting it into an IBB.

The connection changes are detailed in the following list:

  1. Reassign the buck positive output as system ground.
  2. Reassign the buck regulator ground nodes as the negative output voltage node.
  3. Positive input remains the same.

GUID-20201019-CA0I-XXZP-QB0S-DNJGDGXR3WLK-low.gif Figure 1-1 Converting From Buck to Inverting Buck-Boost Topology