SNLU245
February 2019
ONET1130EC
ONET1130EC-EVM 11.7-Gbps transceiver with dual CDRs and modulator user’s guide
Trademarks
1
Hardware and Equipment
2
EVM Block Diagram
3
EVM Connections
4
Measurement Setup
4.1
USB2ANY GUI Installation
4.2
Open-Loop Operation Without Fault Detection or Digital Monitoring
4.3
Closed-Loop Operation With Fault Detection and Digital Monitoring
5
LED Indicators
6
Typical Performance Results
7
Schematics
8
ONET1130EC-EVM PCB Layout
9
Bill of Material
Trademarks
All trademarks are the property of their respective owners.