SNLA404 December   2022 DP83TC811R-Q1 , DP83TC811S-Q1 , DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TG720R-Q1 , DP83TG720S-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2PHY Link-up Sequence
    1. 2.1 Microcontroller Initialization
    2. 2.2 Power-up Sequence
      1. 2.2.1 All Supplies Ramped
      2. 2.2.2 PHY Clock Required Good
      3. 2.2.3 SMI Access Available
      4. 2.2.4 PHY Bootstraps Sampled
    3. 2.3 Check Device ID
    4. 2.4 PHY Initialization
      1. 2.4.1 Managed or Autonomous Mode?
      2. 2.4.2 Program PHY Configuration Settings, Enable Link Start-up
      3. 2.4.3 Program PHY Into Autonomous Mode
      4. 2.4.4 Soft Restart or Polling for Link
      5. 2.4.5 Results of Link Polling
    5. 2.5 Post Start-up Operation
    6. 2.6 Reset Sequence
      1. 2.6.1 Reset Initiated
      2. 2.6.2 SMI Access Available
      3. 2.6.3 Transition to Normal Operation
  5. 3Summary
  6.   A Appendix

Program PHY Configuration Settings, Enable Link Start-up

Configure any application-specific settings required of the PHY. This can be as simple as modifying RGMII clock delays to an entire recipe of MDI modifications. After these instructions have been programmed into the PHY, the final step in initialization is enabling link start-up.