SNLA236 September   2015 DS125BR111 , DS125BR401A , DS125BR820

 

  1.   Linear Repeaters Used in SAS/SATA Applications
    1.     Trademarks
    2. 1 Introduction
    3. 2 SAS-3 Transmit Waveforms
      1. 2.1 Default Transmit Equalization Coefficients
      2. 2.2 Using Linear Equalization to Recover Tx FIR Information
      3. 2.3 Linear Equalization Effects on Jitter Due to Attenuation
    4. 3 Equalizer Placement within a SAS-3 Channel
    5. 4 System Results Using Linear Equalization
      1. 4.1 Linear Equalization Effects on Jitter Due to Attenuation
      2. 4.2 Channel Extension
    6. 5 Passing Out Of Band (OOB) Signals
    7. 6 Conclusions
    8. 7 Appendix A: Layout Considerations
  2.   Revision History

Equalizer Placement within a SAS-3 Channel

The benefits of a linear equalizer can only be realized if it is placed some distance away from the SAS-3 transmitter. The physical distance may vary based on materials used in PCB fabrication, but not the attenuation. Since linear equalizers compensate for PCB or cable based attenuation, some attenuation must occur prior to the equalizer to result in any benefit. Figure 5 helps to show the minimum input loss required to optimize the possible channel extension. As the level of equalization in the DS125BR820 is increased, the device must be placed further away from the transmit source. Using an equalization setting which can drive the DS125BR820 beyond the 1.2 V dynamic range will result in non-linear operation. This will degrade the waveform and result in sub-optimal link training results.

Placement to maximize channel extension is not limited to a location roughly 10 dB removed from the transmit source. It is possible to achieve full extension when the DS125BR820 is placed at any point beyond the 10 dB minimum. If placement closer than 10 dB from the transmitter is required, a lower level of equalization is recommended.

illustration_channel_extension_ds125br820_placemat_snla236.pngFigure 5. Illustration of Channel Extension and DS125BR820 Placement

Table 3. DS125BR820 Settings Used for Testing

EQ SETTING OUTPUT SETTINGS COMMENTS
VALUE PIN STRAP EQUIVALENT REGISTER SETTING VOD VOD_DB
Level 1 0: 1 kΩ to GND 0x2C or 0x00 Level 2 - Level 6
or
0xAA – 0xAE
0 dB
or
000’b
Different EQ settings used for different input channel length.
Level 2 R: 20 kΩ to GND 0x2D or 0x01
Level 3 F: Floating 0x2E or 0x02
Level 4 1: 1 kΩ to VIH 0x2F or 0x03

NOTE

Each channel has its own EQ, VOD, and VOD_DB control register.