SNIU050 October   2022 LM60

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 LM60EVM Board
    2. 2.2 Perforations
    3. 2.3 Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Wire Terminal and Two-Pin Header
    7. 2.7 EVM Operating Conditions
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Offline Software
      1. 3.2.1 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Collateral Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 LM60 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Features

This EVM has the following features:

  • Provides GUI for easy setup
  • Perforated PCB allows for placement flexibility
  • Two-pin header and wire terminal for connecting higher external power supply
  • Software runs online or through offline installation