SNAU272 October   2021 LMK1D1216

 

  1.   Trademarks
  2. Features
  3. General Description
  4. Signal Path and Control Circuitry
  5. Getting Started
  6. Power Supply Connection
  7. Input Clock Selection
    1. 6.1 Differential Input
    2. 6.2 Single-Ended Input
  8. Output Clock
  9. EVM Board Schematic
  10. REACH Compliance
  11. 10Bill of Materials

Input Clock Selection

The LMK1D1212 can receive either a differential or single-ended clock as input. The default board configuration is for a differential signal at both device inputs. The inputs can be applied through the SMAs, J33, J34 (IN0_P, IN0_N) or J35, J36 (IN1_P, IN1_N). These inputs are AC-coupled to the device. The common-mode voltage is provided by the device on-chip bias generator (VAC_REF) pins or TP2 and TP1.

LMK1D1216: Jumper, J39, can be used to select between the two input clocks. IN0 is selected when J39 connects IN_SEL to GND. IN1 is selected when J39 connects IN_SEL to VDD.

GUID-20211012-SS0I-RV1K-LZX7-T0GDPZWXXZVW-low.pngFigure 6-1 Input Clock Selection Layout .