SNAU260A October 2020 – February 2021 LMK5C33216
ADVANCE INFORMATION
The capacitors used on the EVM use are X7R which are ferromagnetic and therefore sensitive to vibration due to the piezoelectric effect. It is recommended to use non-ferromagnetic capacitors such as NP0, C0G, or Tantalum for applications in which optimal performance is required in the presence of vibration.
At and below 47 nF, C0G/NP0 capacitors are available in 0805 sized packages. For values 0.1 uF and above Tantalum capacitors may be considered for vibration immune loop filter components.
CAPACITOR VALUE | VIBRATION SENSITIVE, X7R | VIBRATION IMMUNE |
---|---|---|
3.3 nF | C0603C332K5RACTU, 0603 | GRM1885C1H332JA01D, C0G/NP0, 0603 |
33 nF | C0603C333J3RACTU, 0603 | C2012C0G1H333J125AA, C0G/NP0, 0805 |
47 nF | 06035C473JAT2A, 0603 | C0805X473G3GEC7800, C0G/NP0, 0805 C0805C473J3GACTU, C0G/NP0, 0805 |
0.1 uF | C0603C104J3RACTU, 0603 | GRM31C5C1E104JA01L, C0G/NP0, 1206 TAJR104K020RNJ, Tantalum, 0805 |
0.47 uF | GRM188R71A474KA61D, 0603 | F921C474MPA, Tantalum, 0805 |