SNAU163C August   2014  – October  2016 FDC1004

 

  1.   FDC1004EVM User's Guide
    1.     Trademarks
    2. 1 Setup
      1. 1.1 FDC1004EVM
      2. 1.2 Input/Output Connector Description
      3. 1.3 HW Setup
    3. 2 Sensing Solutions EVM GUI
      1. 2.1 System Requirements
      2. 2.2 Installation Instructions
      3. 2.3 Starting the GUI
      4. 2.4 Navigating the GUI
      5. 2.5 Connecting the EVM
      6. 2.6 Configuring the EVM Using the Register Page
        1. 2.6.1 Automatically Update GUI Register Values Using Auto-Read
        2. 2.6.2 Manually Update Device Register Values
        3. 2.6.3 Reading Register Values without Auto-Read
        4. 2.6.4 Saving Device Configurations
        5. 2.6.5 Loading Previously Saved Configurations
      7. 2.7 Configuring the EVM Using the Configuration Page
      8. 2.8 Streaming Measurement Data
        1. 2.8.1 Choosing the Graph and Visible Channels
        2. 2.8.2 Logging Data to a File
        3. 2.8.3 Starting and Stopping Data Streaming
        4. 2.8.4 Data Statistics
        5. 2.8.5 Configuring the Graph
        6. 2.8.6 Navigating the Data Streaming Buffer
      9. 2.9 Updating the EVM Firmware
    4. 3 Board Layout
    5. 4 Schematic
  2.   Revision History

FDC1004EVM

The FDC1004EVM is divided in three sections:

  1. USB to I2C section: this has the purpose to interface the communication of FDC1004 to a USB port.
  2. FDC1004 section: this section embeds FDC1004 capacitive to digital converter.
  3. Sensor section: this section contains a capacitive sensor that can be used for both human proximity and simple gesture recognitions..

The EVM has precut lines on the borders of each section that allow for a flexible and specific system design. As an example of the flexibility of this design, the sensor can be replaced with a customer sensor, or the MCU section can be separated to allow for a remote placement of the FDC1004.

FIGURE_2.gifFigure 1. FDC1004EVM : Sections