SNAK014 November   2022 LMK04832-SEP

 

  1.   Abstract
  2.   Trademarks
  3. 1Texas Instruments Enhanced Product Qualification and Reliability Report
  4. 2Space-Enhanced Plastic Production Flow
    1. 2.1 Device Introduction
    2. 2.2 LMK04832-SEP Space-Enhanced Plastic Production Flow
  5. 3Device Qualification
  6. 4Outgas Test Report

Device Introduction

The LMK04832-SEP is a radiation-hardened device in a plastic package which allows these devices to be used in space applications. The device was verified immune to 43 MeV · cm2/mg at 125°C for Single-Event Latch-up (SEL) and Single-Event Functional Interrupt (SEFI). Each fabrication lot was tested according to MIL-STD-883 for Radiation Lot Acceptance Tested (RLAT) up to 30 krad(Si) and each assembly and test lot follows the process flow shown in Figure 2-1. To verify the quality of the LMK04832-SEP, the device is qualified with Space EP requirements. See Section 3 for further details.