SLVUCF8 July   2022 TPS22995

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  4. 2Electrical Performance
  5. 3Schematic
  6. 4PCB Layout
    1. 4.1 Setup
  7. 5Operation
  8. 6Test Configurations
    1. 6.1 On-Resistance (Ron) Test Setup
    2. 6.2 Rise Time Test Setup
  9. 7Bill of Materials (BOM)

Description

Table 1-1 lists a short description of the TPS22995 load switch performance specification. For additional details on load switch performance, application notes, and data sheet, see Load Switches.

Table 1-1 TPS22995 Characteristics

EVM

Device

Rise Time Typical (µs)

Vin (V)

VBIAS (V)

Enable (ON Pin)

Quick Output Discharge

PSIL185

TPS22995RZF, TPS22995RZG

Adjustable

0.4 V to 5.5 V

1.5 V to 5.5 V

Active High

Fixed