SLVUC09 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification
    3. 1.3 Modifications
      1. 1.3.1 IC U1 Operation
      2. 1.3.2 Device Enable Evaluation
  3. 2Setup
    1. 2.1 Input/Output Connector and Header Descriptions
    2. 2.2 Setup
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Performance Specification

Table 1-1 provides a summary of the TPS631000EVM-075 performance specifications. All specifications are given for an ambient temperature of 25°C.

Table 1-1 Performance Specification Summary
SPECIFICATION TEST CONDITIONS MIN TYP MAX UNIT
Input voltage 1.5 5.5 V
Start-up input voltage 1.6 5.5 V
Output voltage 1.2 5.3 V
Output current VIN ≥ 3 V, VOUT = 3.3 V 0 2000 mA