SLVUC04
December 2020
TLC6983
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Test Setup and Results
2.1
TLC6983 EVM Board
2.2
Connectors
2.3
Jumpers
3
Test Setup
4
Board Layout
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
2.3
Jumpers
The TLC6983EVM has the following jumpers:
J4 (5 V Jumper): Input 5 V power supply from J3 or J1/J2
J4 (3 V3 Jumper): Input 3 V3 power supply from J3 (DCDC) or J1/J2