SLVUBZ0A November   2020  – December 2020 TPS2116

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  3. 2Electrical Performance
  4. 3TPS2116EVM Configurations
  5. 4Schematic
  6. 5PCB Layout
  7. 6Test Setup
    1. 6.1 TPS2116EVM Test Equipment
    2. 6.2 Setting up the TPS2116EVM
  8. 7Test Configuration
  9. 8Bill of Materials (BOM)
  10.   Revision History

Features

This EVM has the following features:

  • 1.6 V–5.5 V voltage range for each input

  • Multiple configurations for different modes of operation

  • Various onboard loading conditions

  • Test points on every pin of the TPS2116 for easy evaluation