SLVUBY7A October 2020 – October 2022 DRA821U , LP8764-Q1 , TPS6594-Q1
These settings detail the default configurations of additional settings, such as spread spectrum, BUCK frequency, and LDO timeout. All these settings can be changed though I2C after startup.
Register Name | Field Name | TPS6594141B-Q1 | LP876441B1-Q1 | ||
---|---|---|---|---|---|
Value | Description | Value | Description | ||
PLL_CTRL | EXT_CLK_FREQ | 0x1 | 2.2 MHz | 0x0 | 1.1 MHz |
CONFIG_1 | TWARN_LEVEL | 0x0 | 130C | 0x0 | 130C |
TSD_ORD_LEVEL | 0x0 | 140C | 0x0 | 140C | |
I2C1_HS | 0x0 | Standard, fast or fast+ by default, can be HS-mode by HS-mode controller code. | 0x0 | Standard, fast or fast+ by default, can be HS-mode by HS-mode controller code. | |
I2C2_HS | 0x0 | Standard, fast or fast+ by default, can be HS-mode by HS-mode controller code. | 0x0 | Standard, fast or fast+ by default, can be HS-mode by HS-mode controller code. | |
EN_ILIM_FSM_CTRL | 0x0 | Buck/LDO regulators ILIM interrupts do not affect FSM triggers. | 0x0 | Buck regulators ILIM interrupts do not affect FSM triggers. | |
NSLEEP1_MASK | 0x0 | NSLEEP1(B) affects FSM state transitions. | 0x1 | NSLEEP1(B) does not affect FSM state transitions. | |
NSLEEP2_MASK | 0x0 | NSLEEP2(B) affects FSM state transitions. | 0x1 | NSLEEP2(B) does not affect FSM state transitions. | |
CONFIG_2 | BB_CHARGER_EN | 0x0 | Disabled | ||
BB_VEOC | 0x0 | 2.5V | |||
BB_ICHR | 0x0 | 100uA | |||
RECOV_CNT_REG_2 | RECOV_CNT_THR | 0xf | 0xf | 0xf | 0xf |
BUCK_RESET_REG | BUCK1_RESET | 0x0 | 0x0 | 0x0 | 0x0 |
BUCK2_RESET | 0x0 | 0x0 | 0x0 | 0x0 | |
BUCK3_RESET | 0x0 | 0x0 | 0x0 | 0x0 | |
BUCK4_RESET | 0x0 | 0x0 | 0x0 | 0x0 | |
BUCK5_RESET | 0x0 | 0x0 | |||
SPREAD_SPECTRUM_1 | SS_EN | 0x0 | Spread spectrum disabled | 0x0 | Spread spectrum disabled |
SS_MODE | 0x1 | Mixed dwell | 0x1 | Mixed dwell | |
SS_DEPTH | 0x0 | No modulation | 0x0 | No modulation | |
SPREAD_SPECTRUM_2 | SS_PARAM1 | 0x7 | 0x7 | 0x7 | 0x7 |
SS_PARAM2 | 0xc | 0xc | 0xc | 0xc | |
FREQ_SEL | BUCK1_FREQ_SEL | 0x1 | 4.4 MHz | 0x1 | 4.4 MHz |
BUCK2_FREQ_SEL | 0x1 | 4.4 MHz | 0x1 | 4.4 MHz | |
BUCK3_FREQ_SEL | 0x1 | 4.4 MHz | 0x1 | 4.4 MHz | |
BUCK4_FREQ_SEL | 0x1 | 4.4 MHz | 0x1 | 4.4 MHz | |
BUCK5_FREQ_SEL | 0x1 | 4.4 MHz | |||
FSM_STEP_SIZE | PFSM_DELAY_STEP | 0xb | 0xb | 0xb | 0xb |
LDO_RV_TIMEOUT_ REG_1 | LDO1_RV_TIMEOUT | 0xf | 16ms | ||
LDO2_RV_TIMEOUT | 0xf | 16ms | |||
LDO_RV_TIMEOUT_ REG_2 | LDO3_RV_TIMEOUT | 0xf | 16ms | ||
LDO4_RV_TIMEOUT | 0xf | 16ms | |||
USER_SPARE_REGS | USER_SPARE_1 | 0x0 | 0x0 | 0x0 | 0x0 |
USER_SPARE_2 | 0x0 | 0x0 | 0x0 | 0x0 | |
USER_SPARE_3 | 0x0 | 0x0 | 0x0 | 0x0 | |
USER_SPARE_4 | 0x0 | 0x0 | 0x0 | 0x0 | |
ESM_MCU_MODE_ CFG | ESM_MCU_EN | 0x0 | ESM_MCU disabled. | 0x0 | ESM_MCU disabled. |
ESM_SOC_MODE_ CFG | ESM_SOC_EN | 0x0 | ESM_SoC disabled. | ||
RTC_CTRL_2 | XTAL_EN | 0x1 | Crystal oscillator is enabled | ||
LP_STANDBY_SEL | 0x0 | LDOINT is enabled in standby state. | 0x0 | Normal standby state is used. | |
FAST_BIST | 0x0 | Logic and analog BIST is run at BOOT BIST. | 0x0 | Logic and analog BIST is run at BOOT BIST. | |
STARTUP_DEST | 0x3 | ACTIVE | 0x3 | ACTIVE | |
XTAL_SEL | 0x1 | 9 pF | |||
PFSM_DELAY_REG_1 | PFSM_DELAY1 | 0x54 | 0x54 |