SLVUBW6A May 2020 – December 2020 TPS61288
This EVM includes I/O connectors and test points as shown in Table 2-1. The power supply must be connected to input connectors, J1 and J2. The load must be connected to output connectors, J3 and J4.
Reference Designator | Description |
---|---|
J1 | Input voltage positive connection |
J2 | Input voltage return connection |
J3 | Output voltage positive connection |
J4 | Output voltage return connection |
TP1 | VIN_S+ is for positive input voltage sensing |
TP2 | VIN_S- is for negative input voltage sensing |
TP3 | VO_S+ is for positive output voltage sensing |
TP4 | VO_S- is for negative output voltage sensing |
TP5 | Bode+ is for bode plot measurement connection |
TP6 | Bode- is for bode plot measurement connection |
TP7 | Test point to measure SW pin waveform |