SLVUBJ9A July   2020  – October 2020 TPS54JB20

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
      1.      6
      2.      7
      3.      8
      4.      9
      5.      10
  3.   11
    1.     12
    2.     13
    3.     14
    4.     15
    5.     16
    6.     17
    7.     18
    8.     19
    9.     20
  4.   21
    1.     22
    2.     23
    3.     24
  5.   25

List of Materials

Table 3-1 presents the list of materials for the TPS54JB20EVM.

Table 3-1 TPS54JB20EVM List of Materials
DESIGNATOR QTY DESCRIPTION PART NUMBER MANUFACTURER
C2 1 CAP, AL, 330 μF, 25 V, ±20%, 0.15 ohm, SMD, 330 μF EEE-FC1E331P Panasonic
C5, C6, C21, C22 4 CAP, CERM, 22 μF, 25 V, ±20%, X6S, 1206_190 GRM31CC81E226ME11L MuRata
C7, C8, C32 3 CAP CER 1UF 25 V X6S 0402 GRM155C81E105KE11D Murata
C9 1 CAP, CERM, 0.1 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 CGA3E2X7R1H104K080AA TDK
C10 1 CAP, CERM, 2.2 μF, 10 V, ±10%, X7R, 0603 GRM188R71A225KE15D MuRata
C11, C24 2 CAP, CERM, 0.1 μF, 6.3 V, ±10%, X7R, 0402 GRM155R70J104KA01D MuRata
C17 1 CAP, Tantalum Polymer, 220 μF, 10 V, ±20%, 0.025 Ω, 7343-30 SMD 10TPE220ML Panasonic
C12, C13, C25, C26 4 CAP, CERM, 47 μF, 6.3 V, ±10%, X6S, 1206 GRM31CC80J476KE18L MuRata
C19 1 CAP, CERM, 0.22 μF, 16 V, ±10%, X7R, 0603 C1608X7R1C224K080AC TDK
C20 1 CAP, CERM, 0.022 μF, 16 V, ±10%, X7R, 0603 C0603C223K4RACTU Kemet
L1 1 Inductor, Shielded, Composite, 800 nH, 25.8 A, 0.00208 Ω, SMD XAL7070-801MEB Coilcraft
R1, R17 2 RES, 0, 1%, 0.5 W, 1206 5108 Keystone
R2, R7, R11 3 RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 RMCF0603ZT0R00 Stackpole Electronics Inc
R3, R12 2 RES, 30.1 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060330K1FKEA Vishay-Dale
R4 1 RES, 20.0 k, 0.1%, 0.1 W, 0603 RT0603BRD0720KL Yageo America
R5 1 RES, 6.04 k, 1%, 0.1 W, 0603 CRCW06036K04FKEA Vishay-Dale
R6 1 RES, 3.30 k, 1%, 0.1 W, 0603 RC0603FR-073K3L Yageo
R8 1 RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310R0FKEA Vishay-Dale
R9 1 RES, 1.24 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW06031K24FKEA Vishay-Dale
R10 1 RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW060310K0FKEA Vishay-Dale
R13 1 RES, 60.4 k, 1%, 0.1 W, 0603 RC0603FR-0760K4L Yageo
R14 1 RES, 121 k, 1%, 0.1 W, 0603 RC0603FR-07121KL Yageo
R15 1 RES, 243 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 CRCW0603243KFKEA Vishay-Dale
U1 1 4-V to 16-V Input, 20-A Single Synchronous Step-Down Converter, RWW0021A (VQFN-HR-21) TPS54JB20RWWT Texas Instruments