SLVUBJ0B January   2019  – June 2021 TPS56C230

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Mode Selection
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Efficiency
    3. 4.3  Output Voltage Load Regulation
    4. 4.4  Output Voltage Line Regulation
    5. 4.5  Load Transient Response
    6. 4.6  Output Voltage Ripple
    7. 4.7  Input Voltage Ripple
    8. 4.8  Loop Characteristics
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, List of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Revision History

Start-Up

Figure 4-13 and Figure 4-14 show the start-up waveforms for the TPS56C230EVM. In Figure 4-13, the output voltage ramps up as soon as the input voltage reaches the UVLO threshold. In Figure 4-14, the input voltage is initially applied and the output is inhibited by using a jumper at J5 to tie EN to GND. When the jumper is removed, EN is released. When the EN voltage reaches the enable-threshold voltage, the start-up sequence begins and the output voltage ramps up to the externally set value of 1.2 V. The input voltage for these plots is 12 V and the load is 1 Ω.

GUID-9624AFFD-2B08-429D-9083-1C1C29183A5F-low.gifFigure 4-13 TPS56C230EVM Start-Up Relative to VIN
GUID-99C45A94-3AAF-4AF0-94FC-0D6E8C95EC44-low.gifFigure 4-14 TPS56C230EVM Start-Up Relative to Enable