SLVUAY2A November   2016  – July 2021 TPS562210A

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Load Regulation

The load regulation for the TPS562210AEVM-663 is shown in Figure 4-3 and Figure 4-4.

GUID-328FA8F6-D222-4087-ADF6-B31899CFF255-low.gifFigure 4-3 TPS562210AEVM-663 Load Regulation, 5 V Input
GUID-149640C9-6A9A-4732-BDE3-C1A66DC67A72-low.gifFigure 4-4 TPS562210AEVM-663 Load Regulation, 12 V Input