SLVU891A March   2013  – June 2021 TPS56528

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Layout

The board layout for the TPS56528EVM-534 is shown in Figure 5-1 through Figure 5-5. The top layer contains the main power traces for VIN, VOUT, and ground. Also on the top layer are connections for the pins of the TPS56428 and a large area filled with ground. Many of the signal traces also are located on the top side. The input decoupling capacitors are located as close to the IC as possible. The input and output connectors, test points, and all of the components are located on the top side. Internal layer 1, internal layer 2 and the bottom layer are predominantly power ground planes. An analog ground (AGND) area is provided on internal layer 1. Analog ground (AGND) and power ground (PGND) are connected at a single point on internal layer 1 as shown. Internal layer 2 contains an additional VIN area as well as a connection to the VIN pin of the EN control jumper JP1. The bottom layer contains the output voltage feedback trace.

GUID-EABE2A1B-9354-433F-870D-13E714A6020B-low.gifFigure 5-1 Top Assembly
GUID-C9469088-20DF-423B-A6EF-EF8C959DF112-low.gifFigure 5-2 Top Layer
GUID-6F236D18-9A33-42FB-88B0-E7526E0CA44A-low.gifFigure 5-3 Internal Layer 1
GUID-053CBE49-DABA-4D94-AA06-251B84A36505-low.gifFigure 5-4 Internal Layer 2
GUID-EF986A58-2B22-464D-80AE-0C992C128AC1-low.gifFigure 5-5 Bottom Layer