SLVU719B May   2012  – November 2021 TPS53819A

 

  1.   Trademarks
  2. Description
    1. 1.1 Typical Applications
    2. 1.2 Features
  3. Electrical Performance Specifications
  4. Schematic
  5. Test Setup
    1. 4.1 Test and Configuration Software
      1. 4.1.1 Description
      2. 4.1.2 Features
    2. 4.2 Test Equipment
    3. 4.3 Recommended Test Setup
      1. 4.3.1 Input Connections
      2. 4.3.2 Output Connections
      3. 4.3.3 Other Connections
    4. 4.4 List of Test Points
    5. 4.5 Jumper Configuration: Enable Selection
  6. EVM Configuration Using the Fusion GUI
    1. 5.1 Configuration Procedure
    2. 5.2 Default Fusion GUI Screenshots and Description
  7. Test Procedure
    1. 6.1 Line and Load Regulation and Efficiency Measurement Procedure
    2. 6.2 Control Loop Gain and Phase Measurement Procedure
    3. 6.3 Equipment Shutdown
  8. Performance Data and Typical Characteristic Curves
    1. 7.1  Efficiency
    2. 7.2  Load Regulation
    3. 7.3  Line Regulation
    4. 7.4  fSW Versus Load
    5. 7.5  Bode Plot
    6. 7.6  Transient Response
    7. 7.7  Output Ripple
    8. 7.8  Switching Node
    9. 7.9  Turn-On Waveform
    10. 7.10 Turn-Off Waveform
    11. 7.11 Pre-bias Turn-On Waveform
    12. 7.12 Thermal Images
  9. EVM Assembly Drawing and PCB layout
  10. Bill of Materials
  11. 10Revision History

Description

The TPS53819AEVM-123 is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to 25 A of load current. The TPS53819AEVM-123 is designed to demonstrate the TPS53819A in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS53819A.