SLVU703A August   2012  – September 2021 TPS54395

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1 Input/Output Connections
    2. 4.2 Start-Up Procedure
    3. 4.3 Efficiency
      1. 4.3.1 Efficiency of Converter 1
      2. 4.3.2 Efficiency of Converter 2
    4. 4.4 Load Regulation
      1. 4.4.1 Load Regulation of Converter 1
      2. 4.4.2 Load Regulation of Converter 2
    5. 4.5 Line Regulation
      1. 4.5.1 Line Regulation Converter 1
      2. 4.5.2 Line Regulation Converter 2
    6. 4.6 Load Transient Response
      1. 4.6.1 Load Transient Response Converter 1
      2. 4.6.2 Load Transient Response Converter 2
    7. 4.7 Output Voltage Ripple
      1. 4.7.1 Output Voltage Ripple Converter 1
      2. 4.7.2 Output Voltage Ripple Converter 2
    8. 4.8 Input Voltage Ripple
    9. 4.9 Start-Up
      1. 4.9.1 Converter 1 Start-Up
      2. 4.9.2 Converter 2 Start-Up
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference
  8. 7Revision History

Performance Specification Summary

A summary of the TPS54395EVM performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VINx = 12 V and an output voltage of 3.3 V and 1.5 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.

Table 2-1 TPS54395EVM Performance Specifications Summary
SPECIFICATIONS TEST CONDITIONS MIN TYP MAX UNIT
Input voltage range (VINx) See Table 1-1 12 18 V
Output voltages VOUT1 3.3 V
VOUT2 1.5
Operating frequency VIN1, VIN2 = 12 V, IOUT1, IOUT2 = 1.5 A 700 kHz
Output current range CH1 0 3 A
CH2 0 3
Line regulation, VOUT1 IOUT1 = 1.5 A, IOUT2 = 0 A ,VIN1, VIN2 = 6 V to 18 V +0.3 , –0.5%
Line regulation, VOUT2 IOUT1 = 1.5 A, IOUT2 = 0 A ,VIN1, VIN2 = 6 V to 18 V +0.2, –0.4%
Load regulation, VOUT1 VIN1, VIN2 = 12 V, IOUT1 = 0 A to 3 A +0.5, –0.1%
Load regulation, VOUT2 VIN1, VIN2 = 12 V, IOUT2 = 0 A to 3 A +0.55, –0.05%
Over current limit, VOUT1 VIN1 = 12 V, L1 = 2.2 µH 3.5 4.7 6.5 A
Over current limit, VOUT2 VIN2 = 12 V, L1 = 2.2 µH 3.5 4.7 6.5 A
Output ripple voltage, VOUT1 VIN1 = 12 V, IOUT1 = 3 A 20 mVPP
Output ripple voltage, VOUT2 VIN2 = 12 V, IOUT2 = 3 A 40 mVPP
Maximum efficiency, VOUT1 VIN1 = 6 V, IOUT1= 0.7 A 94.8%
Maximum efficiency, VOUT2 VIN2 = 5 V, IOUT2= 0.7 A 90.5%