SLVU490A October 2011 – October 2021 TPS54295
The load regulation for the converter 1 on the TPS54295EVM is shown in Figure 4-3 with the voltage axis set to 1.2V ± 1%. On the EVM, the load regulation of converter 1 is independent on the load of converter 2.