SLVU411A September   2010  – June 2021 TPS62120

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
  3. 2TPS62120EVM Schematic
  4. 3Connector and Test Point Descriptions
    1. 3.1 Enable Jumpers/Switches (RefDes) TPS62120
      1. 3.1.1  J1 VIN
      2. 3.1.2  J2 S+/S–
      3. 3.1.3  J3 GND
      4. 3.1.4  J4 VOUT
      5. 3.1.5  J5 S+/S–
      6. 3.1.6  J6 GND
      7. 3.1.7  JP1 EN
      8. 3.1.8  JP2 SGND
      9. 3.1.9  J7 VOUT (SMA)
      10. 3.1.10 J8 PG/GND
  5. 4Test Configuration
    1. 4.1 Hardware Setup
    2. 4.2 Procedure
  6. 5TPS62120EVM Test Data
    1. 5.1 Efficiency
    2. 5.2 Start-Up
    3. 5.3 Load Transient Response
    4. 5.4 Typical Operation, 60 mA
    5. 5.5 Typical Operation, 10 mA
    6. 5.6 Current Limit Operation
  7. 6TPS62120EVM Assembly Drawings and Layout
  8. 7Bill of Materials
  9. 8Revision History

J8 PG/GND

J8 pin 1 is connected to the Power Good (PG) output of the TPS62120. This open drain output is pulled up to VOUT with R3. PG output goes high when the FB voltage rises above 95% (typ) of its nominal value. PG goes low when the FB voltage drops below 90% (typ) of its nominal value.