SLVU399B August   2010  – May 2021 TPS65251

 

  1.   Trademarks
  2. 1Introduction
  3. 2Background
  4. 3Schematic
  5. 4Placement (Top Layer)
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description and Jumper Placement
    2. 5.2 Jumpers
    3. 5.3 Test Points and Placement
  7. 6Power-Up Procedure
  8. 7Bill of Materials
  9. 8Revision History

Power-Up Procedure

  1. Define which converters are to be enabled or disabled by connecting the correct jumpers accordingly (enable to V3V, disable to GND for all cases).
  2. Apply a DC voltage to jumper J3. Polarity is clearly marked on the silk-screen.
  3. Verify that the relevant converters are powered up by the output voltages. The whole start-up process will take around 100 ms. PGOOD will be asserted after 1 s.
  4. Apply loads to the output connectors.
  5. For low power and SYNC operation remove the jumpers and connect control supplies as indicated in the bench test setup section.