SLVU353A November   2009  – October 2021 TPS54326

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Set Point
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Start-Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load Regulation
    5. 2.5  Line Regulation
    6. 2.6  Load Transient Response
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Start-Up
    10. 2.10 Switching Frequency
  4. 3Board Layout
    1. 3.1 Layout
  5. 4Schematic, Bill of Materials, and Reference
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 Reference
  6. 5Revision History

Modifications

These evaluation modules are designed to provide access to the features of the TPS54326. Some modifications can be made to this module.