4 Revision History
Changes from Revision C (December 2020) to Revision D (July 2022)
- Changed the Functional Block Diagram
Go
- Added the Application Curves sectionGo
- Added the Application Curves sectionGo
Changes from Revision A (May 2020) to Revision B (December 2020)
- Changed the device status From: Advanced Information To:
Production dataGo
Changes from Revision * (April 2019) to Revision A (May 2020)
- Changed Feature From: 4x and 8x complex decimation To: 4x,
8x, 16x and 32x complex decimationGo
- Added Feature: Programmable FIR filter for
equalizationGo
- Added //Operating free-air temperature// parameter to //Absolute Maximum Ratings// tableGo
- Added information about dual-input single-channel mode to the Analog Inputs section Go
- Added Programmable FIR filter (PFIR) sectionGo
- Changed Figure 7-8 to account for 16x and 32x decimationGo
- Changed Figure 7-9 to account for 16x and 32x decimationGo
- Added Figure 7-15 through Figure 7-18 composite response plots and associated filter coefficients.Go
- Changed Table 7-21 to include additional JMODEs and added associated bit packing tables.Go
- Changed Short Transport Test Patter section to include test patterns for N'=12, F=2 and S=4Go
- Changed the INA and INB gain trim register names in Table 7-35
Go
- Changed register map to include DUAL DES control and PFIR
registersGo