SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MAJOR[3:0] | MINOR[3:0] | ||||||
R | R | ||||||
ROM | ROM |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:4 | MAJOR[3:0] | R | 0000 | Major die revision. 0000 : revision A, 0001 : revision B |
|||
3:0 | MINOR[3:0] | R | 0001 | Minor die revision. 0000 : revision 0, 0001 : revision 1, 0010 : revision 2 |