SLVSB17D March 2012 – April 2016
PRODUCTION DATA.
PIN | I/O(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS |
|
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
GND, Thermal pad | 6 | — | Device ground | |
VCC | 1 | — | Device and motor supply | Bypass to GND with a 0.1-μF (minimum) ceramic capacitor |
CONTROL | ||||
AIN1/APHASE | 10 | I | Bridge A input 1/PHASE input | IN/IN mode: Logic high sets AOUT1 high PH/EN mode: Sets direction of H-bridge A Internal pulldown resistor |
AIN2/AENBL | 9 | I | Bridge A input 2/ENABLE input | IN/IN mode: Logic high sets AOUT2 high PH/EN mode: Logic high enables H-bridge A Internal pulldown resistor |
BIN1/BPHASE | 8 | I | Bridge B input 1/PHASE input | IN/IN mode: Logic high sets BOUT1 high PH/EN mode: Sets direction of H-bridge B Internal pulldown resistor |
BIN2/BENBL | 7 | I | Bridge B input 2/ENABLE input | IN/IN mode: Logic high sets BOUT2 high PH/EN mode: Logic high enables H-bridge B Internal pulldown resistor |
MODE | 11 | I | Input mode select | Logic low selects IN/IN mode Logic high selects PH/EN mode Internal pulldown resistor |
nSLEEP | 12 | I | Sleep input | Active low places part in low-power sleep state Internal pulldown resistor |
OUTPUT | ||||
AOUT1 | 2 | O | Bridge A output 1 | Connect to motor winding A |
AOUT2 | 3 | O | Bridge A output 2 | |
BOUT1 | 4 | O | Bridge B output 1 | Connect to motor winding B |
BOUT2 | 5 | O | Bridge B output 2 |