SLVK153 November   2023 TPS7H1111-SP

 

  1.   1
  2.   TPS7H1111-QMLP Total Ionizing Dose (TID)
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Facility
    3. 2.3 Test Setup Details
    4. 2.4 Test Configuration and Condition
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Summary Results
    2. 3.2 Data Sheet Electrical Parameters and Associated Tests
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: HDR TID Report Data

Data Sheet Electrical Parameters and Associated Tests

Over 0.85 V ≤ VIN ≤ 7 V, VBIAS ≥ VOUT + 1.6 V (VIN ≤ VBIAS ≤ 14 V and VBIAS ≥ 2.2 V), VOUT (target) = VIN – 1.6 V, IOUT = 1 mA, COUT = 220 µF,(1)RREF = 12.0 kΩ, over operating temperature range (TA = – 55°C to 125°C), typical values are at TA = 25°C, unless otherwise noted; includes RLAT at TA = 25°C if sub-group number is present for QML RHA and SEP devices. (2)
Parameter Test Conditions Sub-Group3 MIN TYP MAX UNIT Tests
POWER SUPPLIES AND CURRENTS
VDO Dropout voltage with 
VBIAS ≥ VOUT + 1.6 V
0.85 V ≤ VIN ≤ 7 V,
VOUT = 98.5% × VOUT(NOM)
IOUT = 0.1 A 1, 2, 3 17 40 mV 21.1, 22.1, 23.1
IOUT = 0.5 A 1, 2, 3 75 150 21.2, 22.2, 23.2
IOUT = 1 A 1, 2, 3 110 280 21.3, 22.3, 23.3
IOUT = 1.5 A 1, 2, 3 215 430 21.4, 22.4, 23.4
VDO Dropout voltage with VBIAS = VIN 2.2 V ≤ VIN ≤ 7 V,
VOUT = 98.5% × VOUT(NOM)
IOUT = 0.1 A 1, 2, 3 785 1100 mV 24.1, 25.1, 26.1
IOUT = 0.5 A 1, 2, 3 908 1150 24.2, 25.2, 26.2
IOUT = 1 A 1, 2, 3 1063 1250 24.3, 25.3, 26.3
IOUT = 1.5 A 1, 2, 3 1168 1400 24.4, 25.4, 26.4
ILIM Output current limit ROUT = 10 mΩ,
VCLM = VIN
TA = -55°C 3 1.8 1.95 2.1 A
TA = 25°C 1 1.75 1.85 2 42.3, 42.9
TA = 125°C 2 1.7 1.8 1.95
ICLM(LKG) CLM input leakage current VCLM = 7 V 1, 2, 3 5 150 nA 13.12
IQ_IN Quiescent current VEN = 7 V, IOUT = 0 A
1, 2, 3

19 27 mA 17.6, 16.6
IQ_BIAS Bias current with no output load VEN = 7 V, IOUT = 0 A
1, 2, 3

16 25 17.7, 16.7
IIN_GND IIN – IOUT with full output load VEN = 7 V, IOUT = 1.5 A
1, 2, 3

20 27 mA 17.14, 16.14
IBIAS Bias current with full output load VEN = 7 V, IOUT = 1.5 A
1, 2, 3

17 25 17.12, 16.12
ISHDN Shutdown current VEN = 0 V, IOUT = 0 A, VOUT = 0 V
1, 2, 3

20 350 µA 17.1, 16.1
ISHDN_BIAS Shutdown bias current VEN = 0 V, IOUT = 0 A, VOUT = 0 V
1, 2, 3

550 1000 17.2, 16.2
ACCURACY
VACC Output voltage accuracy 1 mA ≤ IOUT ≤ 1.5 A,
2.2 V ≤ VBIAS ≤ 14 V4,
PD ≤ 4 W5
-55°C ≤ TA ≤ 125°C 1, 2, 3 -1.3% 1.2%
TA = -55°C 3 -1.3% 0.5%
TA = 25°C 1 -0.7% 1.1%
TA = 25°C, PostTID5 1 -0.7% 1.1% 28.179 through 28.246
TA = 125°C 2 -0.7% 1.2%
ISET SS_SET pin current to set VOUT -55°C ≤ TA ≤ 125°C
1, 2, 3

98.8 99.9 101 µA 28.111, 28.112, 28.113, 28.114, 28.115, 28.116, 28.117, 28.143, 28.144, 28.145, 28.146, 28.147, 28.148, 28.163, 28.164, 28.165, 28.166
TA = -55°C 3 98.8 99.4 100.3
TA = 25°C 1 99.0 100 100.9 28.118, 28.119, 28.120, 28.121, 28.122, 28.123, 28.124, 28.149, 28.150, 28.151, 28.152, 28.153, 28.154, 28.167, 28.168, 28.169, 28.170
TA = 125°C 2 99.2 100.2 101
VOS Output offset voltage (VOUT – VSS_SET) -55°C ≤ TA ≤ 125°C 1, 2, 3 -2 0.78 mV
TA = -55°C 3 -1.33 -0.2 0.78
TA = 25°C 1 -1.45 -0.25 0.76
TA = 25°C, Post TID5 1 -1.45

1.5

28.247, 28.248, 28.249, 28.250, 28.251, 28.252, 28.253, 28.254, 28.255, 28.256, 28.257, 28.258, 28.259, 28.260, 28.272, 28.273, 28.274, 28.275, 28.276, 28.277, 28.278, 28.279, 28.280, 28.281, 28.282, 28.283, 28.286, 28.287, 28.288, 28.289, 28.290, 28.291, 28.292, 28.293
TA = 125°C 2 -2 -0.5 0.7
VOUTtempco VOUT temperature coefficient TA from -55°C to 125°C 0.004% VOUT/
°C
TA from -55°C to -40°C 0.011%
TA from -40°C to 0°C 0.007%
TA from 0°C to 25°C 0.005%
TA from 25°C to 85°C 0.003%
TA from 85°C to 125°C 0.001%
VREF Reference voltage 1, 2, 3 1.190 1.206 1.221 V 28.9 through 28.42
ΔVOUT/ΔVIN Line regulation 0.85 V ≤ VIN ≤ 7 V, IOUT = 1 mA, VBIAS = 5 V, VOUT = 0.4 V 1, 2, 3 3 200 µV/V 28.298, 28.300, 28.302
ΔVOUT/ΔIOUT Load regulation 1 mA ≤ IOUT ≤ 1.5 A, VBIAS = 5 V, VIN = 2.5 V, VOUT = 1.8 V 1, 2, 3 500 1000 µV/A 28.343
Current sharing error percentage Rballast = 5 mΩ,
TA = 25°C
IOUT(TOTAL) = 1 A ±1%
IOUT(TOTAL) = 2.9 A ±0.1%
IOUTS(LKG) OUTS leakage current 1, 2, 3 20 200 nA 28.3
ENABLE
VEN(rising) Enable rising threshold (turn-on) 1, 2, 3 0.58 0.60 0.62 V 34.1, 34.5
VEN(falling) Enable falling threshold (turn-off) 1, 2, 3 0.48 0.50 0.52 34.2, 34.6
tEN(delay) EN propagation delay EN high to VOUT = 10 mV 9, 10, 11 90 500 µs 34.9, 34.11
IEN(LKG) Enable input leakage current VEN = 7 V 1, 2, 3 3 150 nA 13.13, 34.10, 34.12
TSD(enter) Thermal shutdown enter temperature 160 °C
TSD(exit) Thermal shutdown exit temperature 130
POWER GOOD
VFB_PG(rising) Power good rising threshold 1, 2, 3
290 306 313 mV 35.8, 36.8, 37.8
VFB_PG(HYS) Power good hysteresis 1, 2, 3 7 14 19 35.10, 36.10, 37.10
IFB_PG(LKG) FB_PG input leakage current VFB_PG = 6 V 1, 2, 3 9 150 nA 35.1, 36.1, 37.1, 38.1
VPG(OL) Power good output low IPG(SINK) = 0 mA to 2 mA 1, 2, 3 113 200 mV 35.3, 36.3, 37.3
VIN(MIN_PG) Minimum VIN or VBIAS for valid PG (VPG < 0.5 V) IPG(sink) = 0.6 mA 1, 2, 3
0.6 0.8 V 35.5, 36.5, 37.5
IPG(LKG) Power good leakage VPG = 7 V, VFB_PG > VFB_PG(rising threshold) 1, 2, 3
0.1 2 µA 35.2, 36.2, 37.2
SOFT START
ISS_SET(start) SS_SET pin current during startup 1, 2, 3
1.68 2.1 2.52 mA 41.1, 41.2
tSS Soft-start time VIN = 2.5 V, VOUT = 1.8 V,
IOUT = 1 A, 
RFB_PG(top) = 44.2 kΩ, 
RFB_PG(bot) = 10 kΩ
CSS = 2.2 µF 1.7 ms
CSS = 4.7 µF 3.7
CSS = 10 µF 7.8
NOISE AND PSRR
PSRR Power-supply rejection ratio VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF,
CBIAS = 4.7 µF,
RBIAS = 10 Ω
fripple = 100 Hz 109 dB
fripple = 1 kHz 109
fripple = 10 kHz 90
fripple = 100 kHz 71
fripple = 1 MHz 66
fripple = 10 MHz 30
PSRRBIAS Power-supply rejection ratio,
VBIAS to VOUT
VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF,
CBIAS = 4.7 µF,
RBIAS = 10 Ω
fripple = 100 Hz 102 dB
fripple = 1 kHz 105
fripple = 10 kHz 87
fripple = 100 kHz 97
fripple = 1 MHz 118
fripple = 10 MHz 68
VN Output noise rms voltage
(Bandwidth from 10 Hz to 100 kHz)
VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A CSS = 2.2 µF 1.73 µVRMS
CSS = 4.7 µF 1.71
CSS = 10 µF 1.69
eN Output noise voltage density VIN = 2.5 V, VOUT = 1.8 V, VBIAS = 5 V, IOUT = 1 A, CSS = 4.7 µF f = 10 Hz 97 nV/√Hz
f = 100 Hz 11.2
f = 1 kHz 5.4
f = 10 kHz 5.6
f = 100 kHz 4.9
f = 1 MHz 1.6
f = 10 MHz 1.7
STABILITY
PM Phase margin VIN = 2.5 V, VOUT = 1.8 V, IOUT = 1.0 A,
COUT = 2x100 µF
98 degrees
GM Gain margin 19 dB
  1. A single 220-µF tantalum capacitor is utilized.
  2. See the 5962R21203 SMD for additional information on the QML RHA devices and see the V62/23602 VID for additional information on the SEP RHA devices.
  3. The subgroups are only applicable for QML versions of the device; for subgroup definitions, see the Quality Conformance Inspection table.
  4. Additionally, VBIAS ≥ VIN and VBIAS ≥ VOUT + 1.6 V.
  5. PD is the internal power dissipation. When PD exceeds 4 W, the current is lowered to avoid excessive local heating (due to tester limitations).
  6. TID = 50krad(Si) for SEP parts.

Quality Conformance Inspection

MIL-STD-883, Method 5005 - Group A

Sub Group Description Temperature (°C)
1 Static tests at 25
2 Static tests at 125
3 Static tests at –55
4 Dynamic tests at 25
5 Dynamic tests at 125
6 Dynamic tests at –55
7 Functional tests at 25
8A Functional tests at 125
8B Functional tests at –55
9 Switching tests at 25
10 Switching tests at 125
11 Switching tests at –55