SLVK096 March   2022 TLV1704-SEP

 

  1.   Trademarks
  2. 1Overview
  3. 2Test Procedures
  4. 3Facility
  5. 4Results
  6.   A Test Results

Overview

The TLV1704-SEP is a radiation hardened, low power, quad comparator in space enhanced plastic. It features a wide supply range, rail-to-rail inputs, low quiescent current, and low propagation delay. Additionally, an open collector output offers the advantage of allowing the output to be pulled to any voltage rail up to 36 V above the negative power supply. The device is offered in a 14-pin plastic small outline package.

General device information and testing conditions are listed in Table 1-1.

Table 1-1 Overview Information
TI Part NumberTLV1704-SEP
Device Function

Quad Comparator

Technology

BiCMOS

A/T Lot Number / Date Code

CE3H / 8A

Unbiased Quantity Tested

15

Exposure FacilityVPT Inc.
Neutron Fluence (1-MeV equivalent)

1.0 × 1012, 5.0 × 1012, and 1.0 × 1013 n/cm2

Irradiation Temperature25°C
TI may provide technical, applications or design advice, quality characterization, and reliability data or service providing these items shall not expand or otherwise affect TI's warranties as set forth in the Texas Instruments Incorporated Standard Terms and Conditions of Sale for Semiconductor Products and no obligation or liability shall arise from Semiconductor Products and no obligation or liability shall arise from TI's provision of such items.