SLVAEX6 August   2020  – MONTH  TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1

 

  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)

Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS5516x-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2)
  • Pin open-circuited (see Table 4-3)
  • Pin short-circuited to an adjacent pin (see Table 4-4)
  • Pin short-circuited to supply (see Table 4-5)

Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Figure 4-1 shows the TPS5516x-Q1 pin diagram. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS5516x-Q1 data sheet.

GUID-8D02022F-6C19-490F-BB4E-DF2473220CC5-low.svg Figure 4-1 Pin Diagram

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Device used within the 'Recommended Operating Conditions' and the 'Absolute Maximum Ratings' found in the TPS5516x-Q1 data sheet.
  • Configuration as shown in the 'Application and Implementation' found in the TPS5516x-Q1 data sheet.
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 No effect. D
L1 2 Possible device damage. A
BST1 3 No output voltage. B
VINP 4 No output voltage. Power supply is short. B
VINL 5 No output voltage. Power supply is short. B
IGN 6 No output voltage. B
PS 7 Loss of low-power mode functionality. C
IGN_PWRL 8 Loss of IGN power-latch functionality. C
SS_EN 9 Loss of spread-spectrum functionality. C
PG_DLY 10 The PG delay time is fixed 2 ms. C
VREG_Q 11 No output voltage. B
VREG 12 No output voltage. B
GND 13 No effect. D
VOS_FB 14 For TPS55160-Q1 and TPS55162-Q1, OVP. B
For TPS55165-Q1, Vout = 5 V. C
PG 15 Loss of PG functionality. C
VOUT_SENSE 16 No output voltage because of OCP protection. B
VOUT 17 No output voltage because of OCP protection. B
GND 18 No effect. D
BST2 19 No output voltage. B
L2 20 No output voltage. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 No output voltage. B
L1 2 No output voltage. B
BST1 3 No output voltage. B
VINP 4 No output voltage. B
VINL 5 No output voltage. B
IGN 6 No output voltage. B
PS 7 The IC works in the normal mode condition. But it can't enter into the low-power mode. C
IGN_PWRL 8 Correct output voltage. Loss of IGN power-latch functionality. C
SS_EN 9 Correct output voltage. Loss of spread-spectrum functionality. C
PG_DLY 10 Correct output voltage. But it can't configure power-good delay time. C
VREG_Q 11 No output voltage. B
VREG 12 No output voltage. B
GND 13 No output voltage. B
VOS_FB 14 For TPS55160-Q1 and TPS55162-Q1, OVP. B
For TPS55165-Q1, Vout = 5 V. C
PG 15 Correct output voltage. Loss of power good functionality. C
VOUT_SENSE 16 No output voltage. B
VOUT 17 No output voltage. B
GND 18 No output voltage. B
BST2 19 No output voltage. B
L2 20 No output voltage. B
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Shorted to Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 L1 IC damaged. No output. A
L1 2 BST1 No output voltage. B
BST1 3 VINP Possible device damage. A
VINP 4 VINL Higher output voltage ripple if power decouple capacitor is put far away from VINP. C
VINL 5 IGN Device can't be disabled by IGN pin. C
IGN 6 PS Output voltage oscillates. The IC works in the low power mode. B
PS 7 IGN_PWRL IC damaged if PS is set to higher than 5.5 V. A
IGN_PWRL 8 SS_EN IGN power-latch, spread-specturm function can't be controlled independenly. C
SS_EN 9 PG_DLY Spread-specturm, PG delay function can't be controlled independenly. C
VREG_Q 11 VREG Output voltage ripple higher(circuit unstable). But the device is good. C
VREG 12 GND No output voltage. B
GND 13 VOS_FB For TPS55160-Q1 and TPS55162-Q1, OVP. B
For TPS55165-Q1, Vout = 5 V. C
VOS_FB 14 PG For TPS55160-Q1 and TPS55162-Q1, OVP. B
For TPS55165-Q1, no effect. D
PG 15 VOUT_SENSE Possible damage to device. A
VOUT_SENSE 16 VOUT Output voltage ripple higher(circuit unstable). C
VOUT 17 GND No output because of OCP protection. B
GND 18 BST2 No output voltage. B
BST2 19 L2 No output voltage. B
Table 4-5 Pin FMA for Device Pins Short-Circuited to Supply
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
PGND 1 Possible damage to this pin due to large current. A
L1 2 Vout follows Vin change (Vo ≈ Vin - 0.7 V). Possible device damage. A
BST1 3 No output voltage. Possible device damage. A
VINP 4 The IC works normally. D
VINL 5 The IC works normally. D
IGN 6 Device can't be disabled by IGN pin. C
PS 7 The IC works in the low power mode, can't draw > 50 mA load current. C
IGN_PWRL 8 IGN_PWRL pin damaged when the supply voltage is higher than 5.5 V, then no output. A
SS_EN 9 SS_EN pin may damaged when the supply voltage is higher than 5.5 V. A
PG_DLY 10 The PG_DLY pin may damaged when the supply voltage is higher than 5.5 V. A
VREG_Q 11 VREG_Q pin damaged when the supply voltage is higher than 5.5 V.. A
VREG 12 VREG pin damaged when the supply voltage is higher than 5.5 V. A
GND 13 Possible damage to this pin due to large current. A
VOS_FB 14 No output voltage. Possible device damage. A
PG 15 PG pin damaged when supply volatge is higher than 15 V. A
VOUT_SENSE 16 When Vin > 20 V, Vout pin and VOUT_SENSE pin may be damaged. A
VOUT 17 When Vin > 20 V, Vout pin and VOUT_SENSE pin may be damaged. A
GND 18 Possible damage to this pin due to large current. A
BST2 19 No output voltage. BST2 pin may damaged when the supply voltage is higher than 5.5 V. A
L2 20 Possible damage to device when the supply voltage is higher than 20V. A