SLVAE69 July   2019 TPS568215 , TPS56C215

 

  1.   Expand Buck Converter Minimum Input Voltage with External VCC Bias
    1.     Trademarks
    2. 1 TPS56C215 Introduction
    3. 2 12 V / 5 V O-ring supply for DDR application
    4. 3 Schematic and Bench Results
      1. 3.1 Efficiency Comparison
      2. 3.2 Bench Waveforms
    5. 4 Conclusion
    6. 5 References

12 V / 5 V O-ring supply for DDR application

In workstation DDR applications, customers can use 12 V to convert 2.5 V for Vpp supply. When 12 V fails, customers can have another 5 V rail as backup source to supply the Vpp rail. So customers typically want to use their ORing topology summing together 5 V and 12 V inputs to Vin through diodes. Considering the margin, usually a 4 V–13.2 V input range voltage buck converter is employed here. A simplified schematic is shown in Figure 2

Fig2-Simplified-schematic-of-DDR-Vpp-Supply.gifFigure 2. Simplified Schematic of DDR Vpp Supply

In the current market, devices with 17 V max-VIN ratings typically have a minimum input voltage in the range of 4.5 V. If the VIN_min goes lower, the internal logic circuit power supply would be difficult to realize or the cost of device will increase significantly, especially for a high-current device. For this DDR application, there is already 5 V rail in the system. When connecting this 5 V to VREG5 for internal circuit supply, the buck converter could support input voltages lower than 4.5 V, meaning the customer could use the current solution to realize 5 V / 12 V ORing topology. The configuration schematic based on TPS56C215 is shown in Figure 3.

Fig3-Configuration-schematic-based-on-TPS56C215.gifFigure 3. Configuration Schematic Based on TPS56C215