SLUUCF2C January 2021 – May 2022 BQ769142
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | CFETF | OFF Threshold | I2 | 10 | 5000 | 20 | mA |
Description: This parameter sets the Charge FET Permanent Fail current threshold. When the measured current is greater than or equal to Permanent Fail:CFETF:OFF Threshold for Permanent Fail:CFETF:OFF Delay seconds while the CHG FET is off, the CFETF Permanent Fail is triggered.