SLUSD87A March 2018 – January 2024
PRODUCTION DATA
TI recommends a 0.1-µF ceramic capacitor or larger for the bootstrap capacitor (Cboot). For applications where the input voltage is close to output voltage, TI recommends a larger capacitor, generally 0.1 µF to 1 µF to make sure of plenty of gate drive for the internal switches and a consistently low RDSON. TI recommends a ceramic capacitor with an X7R or X5R grade dielectric with a voltage rating of 10 V or higher because of the stable characteristics over temperature and voltage.
Below are the recommended typical output voltage inductor, capacitor combinations for optimized total design size.
P/N | VOUT (V) | R1 (kΩ) | R2 (kΩ) | L (µH) | COUT (µF) |
---|---|---|---|---|---|
LMR14010A | 5 | 54.9 (1%) | 10 (1%) | 22 | 22 |
LMR14010A | 5.7 | 64.9 (1%) | 10 (1%) | 22 | 22 |
LMR14010A | 12 | 147 (1%) | 10 (1%) | 22 | 10 |