SLUS829G August   2008  – February 2020 UCC2897A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application Diagram
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Detailed Pin Descriptions
        1. 8.3.1.1  RDEL
        2. 8.3.1.2  RON
        3. 8.3.1.3  ROFF
        4. 8.3.1.4  VREF
        5. 8.3.1.5  SYNC
        6. 8.3.1.6  GND
        7. 8.3.1.7  CS
        8. 8.3.1.8  RSLOPE
        9. 8.3.1.9  FB
        10. 8.3.1.10 SS/SD
        11. 8.3.1.11 PGND
        12. 8.3.1.12 AUX
        13. 8.3.1.13 OUT
        14. 8.3.1.14 VDD
        15. 8.3.1.15 LINEUV
        16. 8.3.1.16 VIN
        17. 8.3.1.17 LINEOV
      2. 8.3.2 JFET Control and UVLO
      3. 8.3.3 Line Undervoltage Protection
      4. 8.3.4 Line Overvoltage Protection
      5. 8.3.5 Pulse Skipping
      6. 8.3.6 Synchronization
      7. 8.3.7 Gate Drive Connection
      8. 8.3.8 Bootstrap Biasing
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Oscillator
        2. 9.2.2.2 Soft Start
        3. 9.2.2.3 VDD Bypass Requirements
        4. 9.2.2.4 Delay Programming
        5. 9.2.2.5 Input Voltage Monitoring
        6. 9.2.2.6 Current Sense and Slope Compensation
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Design Requirements

The required design is an active clamp reset forward converter providing a 3.3-V regulated output at 30 A of load current, operating from a 48-V input. The design operates over the full 36-V to 72-V telecom input range, and is able to fully regulate down to zero load current.

Table 1. Design Requirements

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input Characteristics
Input voltage range 36 48 72 V
No load input current VIN = 36 V, IOUT = 0 A 75 100 mA
Input undervoltage limit 35 V
Input overvoltage limit 73 V
Max input current VIN = 36 V, IOUT = 30 A 3 3.25 A
Input voltage ripple VIN = 72 V, IOUT = 30 A 1.5 1.75 VPP
Output Characteristics
Output voltage 36 V < VIN < 72 V, 0 A < IOUT < 30 A 3.25 3.3 3.35 V
Output voltage regulation Line reg (36 V < VIN < 72 V, IOUT = 0 A) 0.00% 0.01%
Load reg (0 A < IOUT < 30 A, VIN = 48 V) 0.06% 0.10%
Output voltage ripple VIN = 48 V, IOUT = 30 A 30 35 mVPP
Output load current 36 V < VIN < 72 V 0 30 A
Output current limit 32 A
Short circuit protection Not provided
Systems Characteristics
Switching frequency 225 250 265 kHz
Control loop bandwidth 36 V < VIN < 72 V, IOUT = 10 A 5 7 kHz
Phase margin 50 60 degrees
Peak efficiency VIN = 36 V 93%
Full load efficiency VIN = 48 V, IOUT = 30 A 91%