SLUAAG2 October   2021 UCC28782

 

  1.   Trademarks
  2. 1Introduction
  3. 2Control Law across Entire Load Range
  4. 3Design SOP and Checklist
  5. 4Practical IC Pin Setting
    1. 4.1 BUR Pin (Programmable Burst Mode)
    2. 4.2 RDM Pin (Sets Synthesized Demagnetization Time for ZVS Tuning)
    3. 4.3 RTZ Pin (Sets Delay for Transition Time to Zero)
    4. 4.4 Boost Pin
  6. 5Transformer design
  7. 6References

Boost Pin

The controller bias power for a wide output voltage range can be simplified with the integrated switching regulator of the UCC28782 and a single auxiliary winding on primary side. The boost conversion mode provides an 18.5-V regulation level for the VDD pin from the rectified auxiliary-winding voltage at the BIN pin.

The boost circuit shown as Figure 4-5, and each component suggestion as below list.

  • DAUX: using Schottky diode with 150 V rating for PD application, low Vf is better for low Vo.
  • CBIN: if customer does not want to trigger the survival mode, the E-capacitor with larger capacitance is suggested, and it has lower influence with DC bias, and ceramic capacitor still needs to close IC BIN pin.
  • DBIN: the BIN pin and BSW pin voltage rating is 30 V, so clamping voltage is suggested 24 V, but it must be higher OVP threshold.
  • LB: the 22-μH inductor with higher than 0.4-A saturation current capability and DCR less than 1 Ω resistance is recommended for boost inductor selection.
  • DB: the Boost diode is suggested with Schottky diode with 30V rating
GUID-20210902-SS0I-BQHN-VWTR-SVWHXK9CXTPH-low.png Figure 4-5 Boost Circuit