SLOU441 July   2016 TPA3255

 

  1.   TPA3255EVM
    1.     Trademarks
    2. 1 Hardware Overview
      1. 1.1 TPA3255EVM Features
      2. 1.2 TPA3255EVM Frequency Adjust
      3. 1.3 TPA3255EVM Single-Ended and Differential Input
      4. 1.4 TPA3255EVM Clip Overtemperature and Fault Indicators
    3. 2 TPA3255EVM Setup
      1. 2.1 TPA3255EVM Setup
      2. 2.2 Hardware Requirements
      3. 2.3 Hardware Default Setup BTL (2.0)
    4. 3 Using TPA3255EVM in Different Output Configurations
      1. 3.1 BTL Plus Two SE (2.1) Operation
      2. 3.2 PBTL (0.1) Output Operation
      3. 3.3 Single-Ended (SE) Output (4.0) Operation
    5. 4 Board Layouts, Bill of Materials, and Schematic
      1. 4.1 TPA3255EVM Board Layouts
      2. 4.2 TPA3255EVM Board Dimension
      3. 4.3 Bill of Materials
      4. 4.4 TPA3255EVM Schematics

Bill of Materials

Table 8 displays the BOM for this EVM.

Table 8. Bill of Materials

Designator Quantity Value Description Package Reference Part NUmber Manufacturer
!PCB1 1 Printed Circuit Board AAP053 Any
C1 1 0.047 µf CAP, CERM, 0.047 µF, 25 V, ± 10%, X7R, 0402 402 GRM155R71E473KA88D MuRata
C2 1 0.1 µf CAP, CERM, 0.1 µF, 100 V, ± 10%, X7R, 0603 603 GRM188R72A104KA35J MuRata
C3, C32, C33, C47, C48, C83, C84 7 1 µf CAP, CERM, 1 µF, 100 V, ± 10%, X7R, 1206 1206 GRM31CR72A105KA01L MuRata
C4 1 2.2 µf CAP, CERM, 2.2 µF, 100 V, ± 10%, X7R, 1210 1210 C1210C225K1RACTU Kemet
C5 1 47µf CAP, AL, 47 µF, 16 V, ± 20%, 0.36 Ω, SMD SMT Radial D EEE-FK1C470P Panasonic
C6 1 4.7µf CAP, CERM, 4.7 µF, 25 V, ± 10%, X7R, 1206 1206 GRM31CR71E475KA88L MuRata
C7 1 5600 pF CAP, CERM, 5600 pF, 50 V, ± 10%, X7R, 0603 603 GRM188R71H562KA01D MuRata
C8, C50 2 0.47µf CAP, CERM, 0.47 µF, 25 V, ± 10%, X7R, 0603 603 GRM188R71E474KA12D MuRata
C9, C13, C14, C15, C22, C51, C67, C68, C69, C72, C82 11 0.1 µf CAP, CERM, 0.1 µF, 50 V, ± 10%, X7R, 0603 603 C0603C104K5RACTU Kemet
C10 1 100 µf CAP, AL, 100 µF, 6.3 V, ± 20%, 0.7 Ω, SMD SMT Radial C EEE-FK0J101UR Panasonic
C11, C26, C37, C45, C61 5 0.01 µf CAP, CERM, 0.01 µF, 100 V, ± 10%, X7R, 0603 603 06031C103KAT2A AVX
C12 1 4700 pF CAP, CERM, 4700 pF, 50 V, ± 10%, X7R, 0603 603 C0603X472K5RACTU Kemet
C16, C53, C70, C81 4 10 µf CAP, CERM, 10 µF, 16 V, ± 10%, X5R, 0805 805 EMK212BJ106KG-T Taiyo Yuden
C17, C20, C28, C38, C55, C62, C63, C66, C71 9 10 µf CAP, AL, 10 µF, 16 V, ± 20%, 1.35 Ω, SMD SMT Radial B EEE-FK1C100R Panasonic
C18, C23, C57, C65 4 22 pF CAP, CERM, 22 pF, 50 V, ± 5%, C0G/NP0, 0603 603 GRM1885C1H220JA01D MuRata
C19, C30, C58, C64 4 100 pF CAP, CERM, 100 pF, 50 V, ± 5%, C0G/NP0, 0603 603 GRM1885C1H101JA01D MuRata
C21, C34, C42, C56 4 1500 µf CAP, AL, 1500 µF, 63 V, ± 20%, 0.03 Ω, AEC-Q200 Grade 2, TH Dia 18 mm EEU-FC1J152 Panasonic
C24, C35, C43, C59 4 1 µf CAP, Film, 1 µF, 250 V, ± 5%, TH 18mm × 9.5mm × 17.5 mm PHE426HB7100JR06 Kemet
C25, C36, C44, C60 4 1000 pF CAP, CERM, 1000 pF, 100 V, ± 5%, C0G/NP0, 1206 1206 12061A102JAT2A AVX
C27, C29, C52, C54 4 0.033 µf CAP, CERM, 0.033 µF, 25 V, ± 10%, X7R, 0603 603 GRM188R71E333KA01D MuRata
C31, C46 2 4700 µf CAP, AL, 4700 µF, 80 V, ± 20%, 0.071 Ω, TH D35 mm × L30 mm SLPX472M080H3P3 Cornell Dubilier Electronics
C39 1 47 µf CAP, AL, 47 µF, 63 V, ± 20%, 0.65 Ω, SMD SMT Radial F EEE-FK1J470P Panasonic
C40, C41 2 1 µf CAP, CERM, 1 µF, 16 V, ± 10%, X7R, 0603 603 GRM188R71C105KA12D MuRata
C49 1 0.01 µf CAP, CERM, 0.01 µF, 50 V, ± 10%, X7R, 0603 603 GRM188R71H103KA01D MuRata
D1 1 100 V Diode, Schottky, 100 V, 1 A, SMA SMA B1100-13-F Diodes Inc.
D2 1 Orange LED, Orange, SMD LED_0805 LTST-C170KFKT Lite-On
D3 1 100 V Diode, Schottky, 100 V, 3 A, SMA SMA SK310A-TP Micro Commercial Components
D4 1 Red LED, Red, SMD LED_0805 LTST-C170KRKT Lite-On
D5 1 Green LED, Green, SMD LED_0805 LTST-C171GKT Lite-On
H1 1 Heat Sink, Vertical Heatsink ATS-TI1OP-519-C1-R3 Advanced Thermal Solutions
H2, H3, H4, H5, H6, H12, H13 7 MACHINE SCREW PAN PHILLIPS M3 5mm Screw M3 Phillips head MPMS 003 0005 PH B&F Fastener Supply
H7, H8, H9, H10, H11 5 Standoff, Hex, 25-mm Length, M3, Aluminum Standoff M3 24438 Keystone
J1, J2, J9 3 Dual Binding Posts with Base, 2x1, TH Dual Binding Posts with Base, 2 × 1, TH 6883 Pomona Electronics
J3 1 RCA Jack, Vertical, Red, TH RCA JACK, RED RCJ-022 CUI Inc.
J4, J5, J6, J7, J8, J19, J26, J27 8 Header, 100 mil, 3 × 1, Gold, TH PBC03SAAN PBC03SAAN Sullins Connector Solutions
J10, J12 2 Header, 2.54 mm, 3 × 1, TH Header, 2.54 mm, 3 × 1, TH 22-11-2032 Molex
J11, J20 2 Binding Post, BLACK, TH 11.4 mm × 27.2 mm 7007 Keystone
J14 1 RCA Jack, Vertical, Black, TH RCA Jack, Vertical, Black, TH RCJ-021 CUI Inc.
J15 1 RCA Jack, Vertical, Blue, TH RCA Jack, Vertical, Blue, TH RCJ-025 CUI Inc.
J16 1 Header, 100 mil, 4 × 2, Tin, TH Header, 4 × 2, 100 mil, Tin PEC04DAAN Sullins Connector Solutions
J17 1 Header (friction lock), 100 mil, 4 × 1, Gold, TH Header 4 × 1 keyed 22112042 Molex
J18 1 RCA Jack, Vertical, White, TH RCA JACK, WHITE RCJ-023 CUI Inc.
J21, J30 2 Header, 100 mil, 2 × 1, Gold, TH Sullins 100 mil, 1 × 2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J22, J23, J24, J25, J29 5 JUMPER TIN SMD 6.85 mm × 0.97 mm × 2.51 mm S1911-46R Harwin
J28 1 Receptacle, 100 mil, 8 × 2, Gold, TH Receptacle, 8 × 2, Body 21.08 mm × 4.95 mm, Pitch 2.54 mm SSQ-108-02-G-D Samtec
L1 1 100 µH Inductor, Shielded Drum Core, Ferrite, 100 µH, 1.5 A, 0.165 Ω, SMD 10 mm × 5 mm × 10 mm 7447714101 Wurth Elektronik
L2, L3, L4, L5 4 10 µH Inductor, Toroid, Powdered Iron, 10 µH, 6.1 A, 0.026 Ω, TH 28.6 mm × 12.3 mm MA5172-AE Coilcraft
L6 1 10 µH Inductor, Wirewound, 10 µH, 0.8 A, 0.204 Ω, SMD 2-Pin SMD, Body 4 mm × 4 mm, Height 1.2 mm NRS4012T100MDGJV Taiyo Yuden
L7 1 10 µH Inductor, Wirewound, 10 µH, 0.08 A, 0.36 Ω, SMD 603 GLFR1608T100M-LR TDK
Q1, Q2 2 60 V MOSFET, N-CH, 60 V, 0.17 A, SOT-23 SOT-23 2N7002-7-F Diodes Inc.
R1, R3, R4, R12, R30, R44, R46 7 0 RES, 0, 5%, 0.1 W, 0603 603 CRCW06030000Z0EA Vishay-Dale
R2 1 182 k RES, 182 k, 1%, 0.125 W, 0805 805 ERJ-6ENF1823V Panasonic
R5, R10, R19, R23, R33, R35 6 100 RES, 100, 1%, 0.1 W, 0603 603 CRCW0603100RFKEA Vishay-Dale
R6 1 100 k RES, 100 k, 1%, 0.1 W, 0603 603 CRCW0603100KFKEA Vishay-Dale
R7, R8, R20, R21, R25, R27, R37, R38, R41, R42 10 10.0 k RES, 10.0 k, 0.1%, 0.1 W, 0603 603 RT0603BRD0710KL Yageo America
R9, R43, R45, R48 4 100 k RES, 100 k, 1%, 0.063 W, 0402 402 CRCW0402100KFKED Vishay-Dale
R11, R14, R18, R22 4 3.3 RES, 3.3, 5%, 0.1 W, 0603 603 CRCW06033R30JNEA Vishay-Dale
R13 1 22.0 k RES, 22.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0722KL Yageo America
R15, R36, R52 3 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 CRCW060310K0FKEA Vishay-Dale
R16 1 20.0 k RES, 20.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0720KL Yageo America
R17 1 30.0 k RES, 30.0 k, 1%, 0.1 W, 0603 603 RC0603FR-0730KL Yageo America
R24, R28 2 47 k RES, 47 k, 5%, 0.1 W, 0603 603 RC0603JR-0747KL Yageo America
R26 1 3.30 k RES, 3.30 k, 1%, 0.1 W, 0603 603 RC0603FR-073K3L Yageo America
R29, R31 2 1.00 k RES, 1.00 k, 1%, 0.1 W, 0603 603 CRCW06031K00FKEA Vishay-Dale
R32 1 12.0 k RES, 12.0 k, 1%, 0.1 W, 0603 603 ERJ-3EKF1202V Panasonic
R34 1 360 RES, 360, 5%, 0.063 W, 0402 402 CRCW0402360RJNED Vishay-Dale
R39 1 4.99 k RES, 4.99 k, 1%, 0.063 W, 0402 402 CRCW04024K99FKED Vishay-Dale
R40 1 1.00 k RES, 1.00 k, 1%, 0.063 W, 0402 402 CRCW04021K00FKED Vishay-Dale
S1 1 Switch, SPDT, On-On, 2 Pos, TH Switch, 7 mm × 4.5 mm 200USP1T1A1M2RE E-Switch
SH1, SH2, SH3, SH4, SH5, SH6, SH7, SH8 8 1 × 2 Shunt, 100 mil, Gold plated, Black Shunt 969102-0000-DA 3M
U1 1 High Voltage 1A Step Down Switching Regulator, 10-pin LLP, Pb-Free SDC10A LM5010ASD/NOPB Texas Instruments
U2 1 1A Low Dropout Regulator, 4-pin SOT-223, Pb-Free MP04A LM2940IMP-12/NOPB Texas Instruments
U3 1 FIXED LOW-DROPOUT VOLTAGE REGULATOR, DCY0003A DCY0003A TLV1117-33IDCY Texas Instruments
U4 1 150W Stereo/300W MONO PurePath HD Analog-input Power Stage, DDV0044D DDV0044D TPA3255D2DDVR Texas Instruments
U5, U6 2 Dual Low-Noise Operational Amplifier, 10 to 30 V, 0 to 70 degC, 8-pin SOIC (D0008A), Green (RoHS& no Sb/Br) D0008A NE5532ADR Texas Instruments
U7 1 ULTRA-SMALL SUPPLY VOLTAGE SUPERVISORS, DCK0005A DCK0005A TPS3802K33DCKR Texas Instruments
C73, C74, C75, C76 0 22 pF CAP, CERM, 22 pF, 50 V, ± 5%, C0G/NP0, 0603 603 GRM1885C1H220JA01D MuRata
C77, C78, C79, C80 0 1 µf CAP, CERM, 1 µF, 50 V, ± 10%, X7R, 1206 1206 GRM31MR71H105KA88L MuRata
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
J13 0 Header, 100 mil, 2 × 1, Gold, TH Sullins 100 mil, 1 × 2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
R47, R49, R50, R51 0 10.0 k RES, 10.0 k, 1%, 0.1 W, 0603 603 CRCW060310K0FKEA Vishay-Dale
R53, R54, R55, R56 0 3.3 RES, 3.3, 5%, 0.75 W, 2010 2010 CRCW20103R30JNEF Vishay-Dale
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 0 Test Point, Multipurpose, Grey, TH Grey Multipurpose Testpoint 5128 Keystone