SLOU432B December   2015  – December 2021 DRV2625

 

  1. Getting Started
    1. 1.1 Evaluation Module Operating Parameters
    2. 1.2 Quick Start Board Setup
  2. DRV2625 Demonstration Program
    1. 2.1 Modes and Effects Table
    2. 2.2 Description of the Demo Modes
      1. 2.2.1 Mode Off – Haptics Effect Sequences
      2. 2.2.2 Mode 4 – ERM Clicks
      3. 2.2.3 Automatic Braking in Open Loop
      4. 2.2.4 Auto-Resonance Tracking
    3. 2.3 ROM Library Mode
    4. 2.4 Waveform Library Effects List
  3. Additional Hardware Modes
    1. 3.1 Accessing GUI Mode
    2. 3.2 Accessing Bluetooth Mode
    3. 3.3 Haptics Control Console GUI
      1. 3.3.1 DRV2625 Console
  4. Hardware Configuration
    1. 4.1 Input and Output Overview
    2. 4.2 Power Supply Selection
    3. 4.3 Using an External Actuator
    4. 4.4 PWM Input
    5. 4.5 External Trigger Control
      1. 4.5.1 MSP430 Trigger Control
      2. 4.5.2 External Source Trigger Control
    6. 4.6 External I2C Input
      1. 4.6.1 External I2C Control Initialization
    7. 4.7 Analog Input
  5. Measurement and Analysis
    1. 5.1 Using Low-Pass Filter to Record Waveforms
  6. Modifying or Reprogramming the Firmware
    1. 6.1 MSP430 Pin-Out
  7. Schematic
  8. Layout
  9. Bill of Materials
  10. 10Revision History
  11. 11Trademarks

Accessing Bluetooth Mode

The DRV2625EVM-CT Evaluation Module also features a mobile app for control over Bluetooth from an iOS app. In order to control the evaluation module via the mobile app, hold down the (-) for approximately 3 seconds. The LED indicators will blink, and the left half of the LED’s will remain on, indicating that the EVM is in ‘Bluetooth Mode’.