5.2 ESD Ratings
|
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) |
±2000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
±500 |
V |
Machine model (MM) |
±200 |
V |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Pins listed as ±2000 V may actually have higher performance.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Pins listed as ±500 V may actually have higher performance.