SLLU363 may   2023 MCF8315A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Hardware and GUI Setup
      1. 1.1.1 Jumper Configuration
      2. 1.1.2 External Connections
      3. 1.1.3 Connecting to the GUI
        1. 1.1.3.1 Connect to computer
        2. 1.1.3.2 Connect to the GUI
        3. 1.1.3.3 Verify Hardware Connection
  5. 2Essential Controls
    1. 2.1 Recommended Default Values
    2. 2.2 Device and Pin Configuration
      1. 2.2.1 Speed Input Mode
    3. 2.3 Control Configuration - Motor Parameters
      1. 2.3.1 Maximum Motor Electrical Speed (Hz)
    4. 2.4 Control configuration - Closed Loop
      1. 2.4.1 Current Limit for Torque PI Loop
    5. 2.5 Testing for Successful Startup into Closed Loop
    6. 2.6 Fault Handling
      1. 2.6.1 MPET IPD Fault [MPET_IPD_Fault]
      2. 2.6.2 MPET BEMF Fault [MPET_BEMF_Fault]
      3. 2.6.3 Abnormal BEMF Fault [ABN_BEMF]
      4. 2.6.4 Lock Current Limit [LOCK_LIMIT]
      5. 2.6.5 Hardware lock Current Limit [HW_LOCK_LIMIT]
      6. 2.6.6 No Motor Fault [NO_MTR]
  6. 3Basic Controls
    1. 3.1 Device and Pin Configuration
      1. 3.1.1 Power Saver or Sleep Mode for Battery Operated Applications
      2. 3.1.2 Direction and Brake Pin Override
    2. 3.2 System Level Configuration
      1. 3.2.1 Tracking Motor Speed Feedback in Real Time
      2. 3.2.2 Improving Acoustic Performance
      3. 3.2.3 Protecting the Power supply
      4. 3.2.4 Monitoring Power Supply Voltage Fluctuations for Normal Motor Operation
    3. 3.3 Control Configurations
      1. 3.3.1  Motor Parameter Estimation to Minimize Motor Parameter Variation Effects
      2. 3.3.2  Initial Speed Detection of the Motor for Reliable Motor Resynchronization
      3. 3.3.3  Unidirectional Motor Drive Detecting Backward Spin
      4. 3.3.4  Preventing Back Spin of Rotor During Startup
      5. 3.3.5  Faster Startup Timing
      6. 3.3.6  Gradual and Smooth Start up Motion
      7. 3.3.7  Improving Speed Regulation
      8. 3.3.8  Stopping Motor Quickly
      9. 3.3.9  Preventing Supply Voltage Overshoot During Motor Stop.
      10. 3.3.10 Protecting Against Rotor Lock or Stall Condition
      11. 3.3.11 Maximizing Thermal Efficiency and Increasing Thermal Performance
      12. 3.3.12 Mitigating Electromagnetic Interference (EMI)
      13. 3.3.13 Faster deceleration

Maximizing Thermal Efficiency and Increasing Thermal Performance

Thermal performance can be improved by minimizing power dissipation. Power dissipation across RDS(on), Switching losses and operating supply current dissipation are the major sources of Power dissipation in MCF8315A. Power dissipation across RDS(on) is fixed as MOSFETs are integrated in MCF8315A. Please follow below recommendations to minimize switching losses and operating supply current dissipation.

Step 1: Increase Slew rate [SLEW_RATE]

Please note that increasing Slew rate will increase EMI noise.

Step 2: Decrease PWM output frequency [PWM_FREQ_OUT]

Please note that decreasing PWM output frequency may lead to discontinuous phase current for very low inductance motors.